Agentase™ HRK
Chemical Agent Detection Kit for Hospitals

Training Tools

The Agentase Hospital Readiness Kit includes sufficient materials to conduct two large decontamination training exercises.  Our simulant is a great training tool for decontamination readiness exercises as it is a colorless, odorless, clear, non toxic liquid. The simulant is not easily visible to the naked eye, training responders to decontaminate even where they do not see contamination.  The 40 training sensors included are identical in functionality to the chemical sensitive sensors included in the HRK. The training materials are easy to use - "Contaminate targets" with provided simulant, detect agent, decontaminate targets and test for efficiency in your next operational exercise. It's that easy. The Hospital Readiness Kit is an extremely accurate, simple to use and cost effective tool for preparing hospital responders.

Employing Agentase Training Sensors in the field:

  1. Apply simulant to targets and process with decon system at hospital
  2. Sensor tests illustrate shortcomings in decon operations (back of knees, under arms, folds in PPE)
  3. Process benefits participants
    Gain familiarity with using sensors in operational environment
    llustrate and improve efficiency of decontamination protocols