Griffin 400
Mobile Gas Chromatography/Mass Spectrometry (GC/MS)
Specifications
| Resolution | Unit mass resolution |
| Mass Range | 40-425 m/z, configurable depending on application |
| Analyzer | Cylindrical Ion Trap (CIT) technology |
| Size | 19.2 in x 19.2 in x 18.0 in (48.8 cm x 48.8 cm x 45.7 cm) - including pumps and shock mount system |
| Weight | 82 lbs. (37.2 kg) - including pumps and shock mount system |
| Consumables Required | GC Carrier Gas (choice of He or H2) available from many sources |
| User Interface | Griffin System Software (GSS) Suite Multi-level software available to meet operator skill and analysis requirements |
| Methods of Sample Introduction | Split/splitless injector for sampling via: 1. Direct syringe injection 2. SPME fiber 3. Headspace sampler (optional accessory) 4. Autosampler (optional accessory) |
| Power | Multiple power source options. Input voltage of 100–120/220–240 VAC, 50/60 Hz and 15 A. May also be powered by 24 VDC (+/- 5%, 25 A, 600 W), fuse protection (30 A minimum) |
| Separation Technique | LTM-GC, user-selected columns, Fast-GC operation, temperature programmable from 40-300°C/min (max temperature of 300°C), and temperature ramp rate of up to 90°C/min (column dependent) |
| Accessories | (optional), (optional), (optional) |
