Griffin 460
Multi-Modal Sampling GC/MS for Chemical Identification

MULTI-MODAL SAMPLING GC/MS FOR CHEMICAL IDENTIFICATION

Griffin 460 multi-modal sampling GC/MSThe Griffin 460 mobile gas chromatograph mass spectrometer (GC/MS) enables innovative multi-modal sample introduction to detect and identify complex chemical samples, 24 hours a day, 7 days a week. The instrument is able to accept liquid, solid and vapor samples as well as provide continuous, direct air monitoring. The Griffin 460 is the only mobile GC/MS to provide this range of sample introduction in a single system that also enables MS/MS analysis – only a software selection is required!

USER FRIENDLY SYSTEM SOFTWARE

Griffin System Software provides multiple levels of instrument control and data analysis; enabling users to select a level based on their expertise. Level one is designed for non-technical users with pre-programmed methods and libraries as well as full alarming capabilities. Level two provides analytical chemists with the capabilities to develop their own methods and create user-defined libraries. No matter which level a user selects, the entire software system is designed with an easy to understand user interface and simple navigational tools.

TAKING THE LAB INTO THE FIELD

The Griffin 460 offers full lab-quality GC/MS capability in a compact package. It utilizes an isolation system that resists shock and vibration and is tested to MIL-STD-810G . This protective system is integrated inside the casing allowing for quick transition in and out of mobile labs or other forward deployed vehicle. The hardware design enables quick access to the internal components for routine maintenance procedures, even in the field.


  • The Griffin 460 model replaces the Griffin 450 model.