Flexible Sampling Technologies
Griffin GC/MS systems provide unparalleled selectivity, enabling users to make informed decisions. The Griffin family of products is capable of confirming the presence of explosives, chemical warfare agents (CWA's), industrial chemicals and organic compounds, including both volatile and semi-volatile components. Our instruments are extremely flexible because we equip them with application-specific sampling technologies and package our systems to address specific customer needs.
FLIR is the leader in field-based sampling, offering the largest selection of sampling tools for every application. Griffin GC/MS systems provide two integrated multi-modal sampling ports.
GRIFFIN SAMPLING OPTIONS
Universal Sampling Port (USP) for Plug & Play Samplers
Our unique Plug and Play samplers are compatible with the Universal Sampling Port (USP). They simplify in-field sampling and eliminate the need for traditional sample preparation techniques, thus expediting the sample identification process.
| Griffin 400 | Griffin 460 | |
|---|---|---|
| X-Sorber (Air) | X | |
| Direct Sampling Line (Air) | X | |
| Purge & Trap (water) | X |
Standard Injector Port
The classic injector port accepts revolutionary sampling tools like the Prepless Sample Introduction Probe, without sacrificing the ability to use traditional sample introduction techniques such as syringe injections.
| Griffin 400 | Griffin 460 | |
|---|---|---|
| PSI-Probe with Touch & Go | X | X |
| PSI-Probe with Twister | X | X |
| Syringe | X | X |
| Autosampler | X | X |
| Headspace Sampler | X | X |
| SPME Fiber | X | X |