Griffin Plug & Play Samplers
Eliminate the Need for Traditional Sample Prep
X-Sorber: Air sampler with plug and play connection for GC/MS
Collecting and analyzing air samples is easy with the Griffin X-Sorber. Sample collection starts via a single button command. Users can hand-carry the X-Sorber while sampling, utilize the clip accessory for hands-free operation in the field, or employ the "leave and retrieve" technique.
The X-Sorber is extremely portable allowing users to expand their operational area. Sample collection is made possible in remote locations where the terrain proves too difficult for navigation with a vehicle or impossible to reach on foot when transporting heavier equipment. Because the X-Sorber provides a plug and play connection with the Universal Sampling Port (USP), no special sample preparation steps are required.
The X-Sorber plugs directly into any Griffin 460 GC/MS for chemical identification. A second port on the Griffin 460 serves as a charging station and offers the ability to condition the X-Sorber for re-use. The X-Sorber provides a dual-tube sample collection system, where one tube can be archived as evidence, while the other is analyzed via GC/MS. Chain of custody is supported through the use of the integrated GPS receiver, the time/date stamp feature, and unique tube IDs.
Video Demo