identiFINDER®
Portable, Handheld Radiation Detection
Three button operation plus ON/OFF

All components clearly marked:
- Battery compartment lock
- ON/OFF button,
- Blue LED (neutron alarm)
- Selection buttons
- Command line
- Red LED (gamma alarm)
- Internal GM tube
- Internal 3He tube (neutron detection)
- Internal NaI(Tl) scintillation detector

Two operation modes:
- EASY (automatic) MODE: dose rate, finder and isotope identification parameters are password protected in EASY mode.
- EXPERT MODE: full functionality of all capabilities including access for changing parameters/settings.

Connected to a computer via RS 232
Up to 100 spectra of 1024 channels can be stored in the identiFINDER and transferred via cable to any PC for further analysis. winTMCA MCA emulation software and a transfer program are included with each instrument ordered.
User selectable nuclide library
Reference spectra of gamma emitting radionuclides categorized by their primary occurrence:
| Medicine: | I-131; Tc-99m; Ga-67; I-123; I-125; In-111; Pd-103; Tl-201; Lu-177 |
|---|---|
| OSI: | Ba-140; Cd-116; Ce-141; Ce-144; I-132; La-140; Mo-99; Nb-95; Nd-147; Pr-144; Rh-106; Ru-103; Sb-125; Te-132; Xe-131m; Xe-133; Xe-133m; Xe-135; Zr-95 |
| Nuclear: | Pu-240; Pu-239; U-233; U-235; Np-237 |
| Industrial: | Ag-110m; Am-241; Ba-133; Bi-207; Cd-109; Co-57; Co-58; Co-60; Cs-134; Cs-137; Cr-51; DU-238; Eu-152; Eu-155; Fe-59; Ir-192; K-40; Mn-54; Na-22; Ra-226; Se-75; Th-232; U-238; Zn-65; Ac-228; Ag-108m; Be-7; Bi-212; Bi-214; Ce-139; Hf-181; I-133; I-134; I-135; Mn-56; Pb-214; Ru-106; Sb-124; Sb-127; Tl-208; Y-88; Annihilation Radiation |