nanoRaider™
High Resolution Radiation Detection & Identification

High Resolution Radiation Detection & Identification in an SPRD

nanoRaiderWhen radiation detection capabilities are necessary, operators must rely on the accuracy and dependability of their instruments. With the highest detector resolution available in a pager-sized device, the nanoRaider™ virtually eliminates the false alarms and false positives that are so common to personal radiation detectors. With both detection and identification capabilities available in a single, rugged device, those on the front lines of homeland security can trust the nanoRaider to make their job easier.

About the same size as a cellphone, the belt wearable nanoRaider provides continuous detection capability with visible, audible and tactile alerts. Once radiation has been detected, the fast identification capability of the instrument provides essential information to the user in the field, enabling them to make a next step determination. The One Touch Reachback™ feature integrated into the nanoRaider allows the user to immediately send a notification to team members, superior officers, situation management personnel, and expert analysts – all with a single push of a button.

The nanoRaider uses uniquely constructed Cadmium Zinc Telluride (CZT) detectors that enable exceptional sensitivity and identification capabilities never before seen in a spectroscopic personal radiation detector (SPRD). The characteristic design of FLIR CZT detectors is more rugged than scintillation-based detectors and does not require temperature stabilization. The nanoRaider is also available with an optional neutron detector as well as a full range of accessories.

To reduce the training burden, the nanoRaider uses the same easy to understand and navigate user interface common to the entire family of FLIR radiation detectors. With two-button controls, operators can pick up a nanoRaider and begin using it simply and quickly.

With the nanoRaider, FLIR continues to provide the most technologically advanced radio isotope identification devices in the industry.

Downloads

Please find more downloads on FLIR Radiation Service and Support.