Raider

Several variants of this product are available.

  • (A) Raider G
  • (B) Raider GR
  • (C) Raider GN
  • (D) Raider GNR

Specifications relevant for certain variants only are labeled with the variant.

Detectors

Gamma Dose Rate 1 cc; Cadmium-Zinc-Telluride; 8 ea.
Gamma ID 1 cc; Cadmium-Zinc-Telluride; 1 ea.
Neutron 3He Proportional Counter Tube *(C, D) 41 mm (1.61 in) × 12.7 mm (0.50 in); 15 atm (15.200 bar); 2 ea.
GPS Included

Performance

ID Energy Range 50 keV – 3 MeV
ID Resolution  
ID Sensitivity ≥0.75 cps per µR per hour for 137Cs
Throughput ≥ 100000 kcps
Dose Rate Energy Range 30 kev – 3 MeV
Dose Rate Sensitivity ≥6 cps per µR per hour for 137Cs
Dose Rate Range 5 µR/h – 150 mR/h; (0.05 µSv/h – 1.5 mSv/h); ± 30 % to 100 mR/h with 137Cs and Co-60;
Dose Rate Overload Condition ≥ 150 mR/h or 350 kcps
Neutron Sensitivity *(C, D) 6 cps per nv ± 20 %; thermal neutrons
Spectrum Length 2048
Spectrum Memory 4 GB
Nuclide Identification According to ANSI N42.34 and N42.48

Service

Recommended Interval 1 a

Physical

Size 150 mm (5.91 in) × 85 mm (3.35 in) × 50 mm (1.97 in); (5.9 in (14.99 cm) × 3.35 in (85.1 mm) × 2.0 in (50.8 mm))
Weight 650 g (22.93 oz)
Housing Material Aluminum

Environmental

Operating Temperature -20 °C – +50 °C (-4 °F – +122 °F)
Humidity 10 % – 93 %, non condensing
Shock According to ANSI N42.34 and N42.48
Protection Rating IP65

Battery

Type (Primary) 3 AA rechargeable NiMH (included) or alkaline
Operating Time Up to 24 h in Surveillance Mode
Type (Secondary) Li-Polymer
Capacity 3.7 V; 0.5Ah
Charge Time 5 h – 12 h depending on operating mode

Display

Type (Primary) 3.5 in (88.9 mm) TFT LCD; 64 k colors
Resolution (Primary) 240 pixel × 320 pixel
Type (Secondary) Organic LED

Annunciators

Neutron Alarm *(C, D) Primary and secondary display visualization
Gamma Alarm Primary and secondary display visualization
Vibrator Inside housing
Beeper Inside housing

Input/Output

External Power Supply 4.5 V; 1.5 A from PC USB or external supply (provided)
USB USB 2.0; mini-B socket
Bluetooth Class 2.0; ≤10 m (32.81 ft) range

Software

Embedded Software Raider Application Software; Microsoft Windows CE O/S
Web Interface TCP/IP emulation via USB
Reachback ANSI N42.42 data via Bluetooth to DUN compatible mobile phone or via USB
Incident Recording VGA camera and integral microphone

Accessories

AC Power Adapter 110 V – 240 V
DC Power Adapter 12 V – 24 V
USB Cable 3 m (9.84 ft) mini USB-B – USB-A
Bluetooth Headset with Charger Included
Holster Included
Lanyard Included
CD-ROM Drivers and user manual
Pelican Case Included

Standards

Standards ANSI N42.34 and N42.48