Stride™ Software

No matter the detection unit or the integration method, all of the system integration and data processing is done by the STRIDE server software. This is a "faceless" software package communicating with detection units and clients via network connections. Various levels of functionality are available with different server software packages.

The visualizing of the data processed by the server software is done by the client software packages. This can be done on any computer connected to the network or on PDA's connected via WLAN.

Stride Server

Stride™ Server

The STRIDE Server handles all of the STRIDE system integration and data processing. Operating in the background, the STRIDE Server establishes communication between Detection Units and Clients via network connections.

Stride

Stride™ View

STRIDE™ View client software receives the data from the server and allows it to be displayed on a computer screen.