Stride™
Radionuclide Detection Systems

Stride

Series 200 - Fixed and Wired Stride Detection Units

Basic Detection Units are housed in a dust and moisture proof Aluminum enclosure, with a 2” diameter by 3” NaI detector, RJ-45 Ethernet communication and PoE (Power over Ethernet). An optional He3 neutron detector and high doserate GM detector are available.

Stride

Series 300 - Stanchion Stride Detecion Units

Stanchion Detection Units are housed in a security stanchion with a 2” diameter by 3” NaI detector, RJ-45 Ethernet communication and PoE (Power over Ethernet). An optional He3 neutron detector and high doserate GM detector are available. Wireless communication with rechargeable battery power is also available.

Stride

Series 400 - Underwater Stride Detection Units

Ruggedized Detection Units are housed in a watertight Stainless Steel enclosure that is deployable down to depths of 165 feet with a 2” diameter by 2” NaI detector, RS-232C communication with rechargeable batteries for power.