Learn more about our Hazmat Solutions

With over 10,000 instruments being used in the field, the identiFINDER family of handheld, digital gamma spectrometer and dose rate measurement instruments are the most trusted radiation detectors and identifiers on the market.

identiFINDER allows the user identiFINDER Radiation Detectorsto locate a radioactive or nuclear source and, once found, identify the isotope(s) in an easy to use, four key system.

The identiFINDER combines high sensitivity with a wide dose rate range, performing gamma spectrometry and nuclide identification with performance that meets or exceeds ANSI N42.34 for radiation detection.

SEND ME MORE INFORMATION

FEATURES

  • Distinguishes man-made and natural isotopes
  • Performs gamma spectrometry & radionuclide identification
  • Built-in Cesium reference source
  • Provides in-situ calibration without user interaction

APPLICATIONS

  • Radiation safety
  • Medicine
  • Nuclear Power Plants
  • Emergency Response
  • Waste Monitoring
  • Contamination Monitoring
  • Leak Indentification
  • Scrap Metal Analysis

VIDEOS

identiFINDER® Portable, Handheld Radiation Detection

For immediate sales assistance call
Jenny Brooks: 1-703-915-9014