The Next Generation in Handheld Radionuclide Identification
The identiFINDER 2 is a logical extension of the original identiFINDER series of handheld radionuclide identification device (RID) instruments. The thousands of identiFINDERs currently deployed worldwide have provided FLIR with a tremendous resource for suggestions and comments on how to improve the already exceptional identiFINDER. The identiFINDER 2 is the result of this customer feedback.
identiFINDER 2 is State-of-the-Art Technology
The new instrument builds on the same easy to use, three button interface current customers rely on and adds improved nuclide identification, transflective color display for ease of viewing in bright sunlight, Bluetooth®, reachback and GPS capabilities as well as a web interface.
Initial instruments will be available with a 1.4” x 2” NaI(Tl) detector and optional neutron detector in the standard version or as an ULTRA model with LED stabilization. Additional models will be rolled out over the coming months.
FEATURES
- Transflective color screen
- Integral GPS
- Integral Bluetooth
- Reach-back capability with ANSI N42.42 data transfer
- Web Browser interface
- identiFINDER operators can use the identiFINDER 2 with little or no additional training allowing seamless transition and mixed deployment
APPLICATIONS
- Radiation safety
- Medicine
- Nuclear Power Plants
- Emergency Response
- Waste Monitoring
- Contamination Monitoring
- Leak Indentification
- Scrap Metal Analysis
BROCHURES
For immediate sales assistance call Jenny Brooks: 1-703-915-9014
