Raider is a state-of-the-art handheld instrument in a class of its own. It uniquely meets or exceeds the performance requirements of ANSI N42-34 (RIID) and ANSI N42-48 (SPRD) standards.
![]()
The instrument utilizes an innovative array of solid-state CZT detectors and (optional) He3 tubes to provide superior gamma and neutron sensitivities resulting in a rapid identification and verification of radioactive materials.
FEATURES
- Solid State CdZnTe detectors
- DSP based electronics
- Web server interface for monitoring and configuring the Raider
- Built-in GPS
- Reach-back via Bluetooth® and/or WiFi communication
- Easily replaceable AA batteries
BROCHURES
For immediate sales assistance call
Jenny Brooks: 1-703-915-9014