Cameleon™ Tactical
Perimeter Intrusion Detection Software

Features

Automated Camera Tracking

As GPS-enabled devices and unknown tracks monitored by radars pass into hotlinks, infrared cameras can be automatically triggered to track the moving objects.

Radar Support

Multiple radars can be overlapped to provide a detection area of virtually unlimited size

Infrared Imagery

Control infrared thermal cameras to follow moving objects in the dark. Users can view infrared video while toggling between infrared and visible imagery, switching video polarity, illuminating distant objects with an integrated spotlight and tracking moving objects

Total Positional Awareness

Snap cameras and radars to their real coordinates on GPS-aligned maps. Monitor the real time position of radar tracks and GPS-enabled mobile resources on customizable site maps

Hybrid IP/Analog Video

View and control IP and analog video simultaneously through a single interface. The state-of-the-art Cameleon Tactical canvas technology allows users to migrate gradually from their existing analog video system into the era of IP video, without losing their investments

Custom Windows

Multi-purpose custom windows allow users to view live and archived video, load site maps, connect to and control remote PCs, or connect to the Internet via an integral browser window

Fluid PTZ Control

The Cameleon Tactical custom windows are live control pads. View video by dragging the camera icon to the custom window. Move the mouse over the window to pan and tilt the camera or use the mouse wheel to zoom, focus and adjust the iris.

Device Gadgets

Device gadgets are located in the custom window's tool bar to provide the operator with easy access to a device's advanced controls, camera presets, patterns and auxiliaries

FTP Image Capture

Scriptable image capture allows users to capture live video and automatically upload the images to a Web host. Capture images on demand, according to a schedule or in response to an alarm

External Display Control

Cameleon Tactical provides users with access to external monitors and monitor walls through simple drag-and-drop actions. It also supports the virtual monitor wall, a large-format display that can display multiple video monitors.

Archived Video

Archive video on network video recorders or DVRs. Use the same common interface to retrieve archived video - no matter what type of device it was recorded on

Off the Shelf

Tailor the power of commercial off-the-shelf software to the user's specific needs without investing in a custom solution

Multi-Vendor Support

Combine equipment from different manufacturers and use the intuitive Cameleon Tactical interface to configure and control the entire system. Custom-developed device drivers allow users to seamlessly integrate legacy equipment with new equipment

Scalability

Scale up by adding servers and clients as needed. The Cameleon Tactical supports client-server, client-multiple server and server-to-server architecture, allowing users to share video with other users while protecting the sensitive parts of their individual system configuration.

Notebook Platforms

Set up workstations as a complete mobile workstation. No special hardware is required to control tactical devices, like radars signs from any location that provide a network connection

Configurable Desktop

Customize the appearance of client workstations with the Cameleon workspaces. Specify which windows are displayed, and their size, position and content on individual or multiple workstations. Multiple monitor configurations are fully supported.

Customizable Site Maps

Load site maps in any of several file formats and customize them with icons representing installed devices, alarms and automated events. Create hyperlinks with controllable transparency to navigate to additional maps and named views. Align maps to their real GPS coordinates and snap devices on the map to reflect their actual positions.

Operator Security

Ensure system security through operator passwords and access privileges. Granular permissions enable users to restrict access to each site map and device independently, as well as restricting access to a subset of a device's features.

Priorities

The Cameleon Tactical built-in arbitration system eliminates CCTV resource conflicts and allows users to take exclusive control of specific devices.

Advanced Automation

The powerful scripting language allows users to automate common tasks and ensure the correct conditions exist before a particular action takes place. Design scripts to perform tasks in response to user control, conditions within the system, access or alarm input, or according to a schedule.