SkyWatch™
Manned Mobile Surveillance System

SkyWatch Mobile Surveillance Tower

  • Totally self-sustained
  • Hydraulic motion
  • Heating and air conditioning
  • Customized surveillance equipment integration
  • Tinted windows
  • Solar panel for increased energy output
  • Control console with weatherproof switch panel
  • Roof-mounted flood lights
  • Two 110V GFI outlets
  • One 12V outlet
  • Fail safe hydraulic system with electric and manual ascent and descent controls
  • Wind speed meter 
  • Generator or shore power options
  • Dual axle trailer
  • Eye level height over 25 feet

SkyWatch Sentinel

The SkyWatch Sentinel provides a great vantage point, with increased options for customization for specific applications. Due to greater vehicle flexibility, this unit has application in those arenas in which the SkyWatch Frontier may be excessive. The SkyWatch Sentinel provides the perfect balance between security and force protection operations and the adaptability necessary to get the job done.

Advantages

  • Command and control capabilities
  • Customizable sensor platform
  • Raises above a second story roof line

SkyWatch Frontier

The SkyWatch Frontier can be loaded with a significant array of surveillance and monitoring equipment as well as high level communications capabilities. This unit maximizes personnel efficiency and can provide forward command and control capabilities. With ruggedized construction and a diesel generator with 100 gallon fuel capacity (150 hr. run time), the SkyWatch Frontier can go further and stay longer than any other Sky Watch model.

Advantages

  • Most adaptable Sky Watch model
  • Expeditionary capabilities
  • Extended deployments