ThreatSense™
Comprehensive Protection against CBRN Threats for Critical Infrastructure
ThreatSense solutions are scalable, customized to the specific needs of each building and are upgradeable as needs change or new technology becomes available. Sophisticated response protocols can be integrated through Resolution to maximize protection while maintaining affordability and sustainability.
THREAT & VULNERABILITY ASSESSMENT
The process of securing a building begins with a risk-based threat and vulnerability assessment (TAVA). Using facility design information, threat modeling and/or in situ test aerosol dispersion capabilities, TAVA identifies how best to apply the available resources to produce to highest level of protection possible for that building. FLIR then works with the stakeholders to create an integrated CONOPS, maximizing the value of the networked threat detection technologies, existing building operations, security systems and personnel resources.
TRAINING AND COMMISSIONING
System commissioning involves installing the hardware, bringing the system online, challenging the system with in situ tracer dispersion, and developing standard operating procedures (SOPs) for each building. FLIR develops and delivers training customized to the CONOPS and SOPs for the building, and re-certifies the training annually. Table top and field exercises are conducted to validate the CONOPS and verify the effectiveness of the training.
RESPONSE SERVICES
The FLIR team can assist in the development and implementation of protocols which include automatic low regret building control system modifications, queuing to surveillance systems and confirmation testing. Our approach distinguishes hoaxes from real events and prevents disruption, while maximizing protection of occupants and physical assets.