Biological Detection

IBAC

IBAC

The IBAC™ is a continuously-operating monitor that provides early warning of biological aerosol threats.

AirSentinel

AirSentinel®

A biological "smoke alarm" provides continuous indoor air sampling for detection of biowarfare agents; integrates into building HVAC automation systems; modular architecture allows ready integration with other sensors.

BioXC

BioXC™

The BioXC 200GX is an affordable approach to continuous or triggered biothreat sampling.

C100

C100

The C100 Modular Tactical Collector is designed for field collection of bioaerosols. The collector utilizes a semi-automated rinse process which yields a 6 ml aqueous sample for field and laboratory analysis.

BioCapture

BioCapture®

Most widely deployed portable air sampler for detection of biowarfare agents; enables first-stage bio-detection; battery powered; stand-alone or incorporated as front-end for range of bio-analytical systems.

 
BioBadge

BioBadge®

Wearable, low-cost air sampler for detection and alert of biowarfare agents.

MicroVIC

Original Equipment Manufacturing

FLIR provides research, development, and rapid product prototyping services for government and commercial customers.