Fido® OnBoard
Robot Integrated Explosive Detection

Remote Explosives Detection

Due to the dramatic impact the threat of explosive devices has on the public, explosives continue to be a favored weapon of terror and destruction used by criminals and terrorists. In many scenarios, a person is required to come in close proximity with a potential explosive device before accurate detection and verification can take place. Enhancing a robot with explosives detection capabilities will keep personnel out of harms way.

The Fido Explosives Detector is the world’s smallest, most sensitive explosive detector. Employing ultrasensitive vapor detection, the sensitivity of the Fido sensor is comparable to that of highly trained bomb dogs. By incorporating this technology onto a mobile, robotic platform, the Fido moves one step closer to the overall detection capability of a dog. The combined Fido-robot systems now available are capable of locating explosive devices and subsequently disarming them using on-board, robotic capabilities.

The Fido can be either fully or partially integrated onto a robotic platform. When fully integrated, only the Fido sensor head and a separate communications box are attached to the robot. In a partial integration, the entire handheld Fido system is inserted as a payload. Either way, the Fido detection results appear on the robot’s OCU. And, no matter which integration model is chosen, the Fido sensor can be removed and utilized for general handheld detection operations.

The Fido detector has been successfully integrated onto numerous robotic platforms, including the Foster- Miller Talon™, the iRobot® PackBot® and the Exponent® MARCbot.