dsciSPEC™
Digital Scintilation Spectrometer with Ethernet Interface
Real Time Identification
The dsciSPEC is a high performance, digital, scintillation spectrometer contained in a 14-pin tube base. It provides high voltage, digital signal processing and MCA functions. Power, communications and control are provided through an Ethernet RJ-45 connection. The novel Power over Ethernet (PoE) interface provides greater speed, flexibility and conductivity than a USB connection. The dsciSPEC provides real time and live time measurements, various presets and multiple spectra storage. It contains large spectrum memory as well as a battery powered real time clock synchronized through the IP time protocol.