Arroyo™
Water from Air
ARROYO™
The Arroyo™ 500 provides potable water from air for military and humanitarian needs in the harshest environments. A 72-hour countdown on human lives starts when a drinking water source is lost. Deployed troops and civilians affected by disaster are not always in a high humidity environment or near a water source that can be cleaned. The Arroyo can be rapidly deployed to expand operational
ranges and save lives in these deadly conditions. By recovering and purifying ambient humidity to make water from air, the Arroyo can significantly reduce existing logistical burdens.
BENEFITS
It costs approximately $18 per gallon to deploy water to the field in Iraq and Afghanistan using traditional transport methods. The Arroyo can produce a gallon of water on demand for roughly 50 cents per gallon without putting additional troops at risk.