Arroyo™
Water from Air
TECHNOLOGY
The Arroyo concentrates humidity using a custom high-temperature desiccant wheel to draw moisture out of the air. The wheel is loaded with moisture by flowing air through the Arroyo. Waste heat from other system components is used to efficiently heat the flowing air to remove moisture from the wheel. The air is then cooled and the condensed water is filtered and treated with chlorine before being collected in storage tanks. This revolutionary technology allows the efficient creation of water in almost any environment, including dry, desert environments.
SPECIFICATIONS
| Water Production Rate | Up to 500 gal/day in desert conditions |
| Fuel Requirements | JP-8 (including jet fuel, kerosene) and diesel (including biodiesel) |
| Size | 14 ft x 8 ft x 12 ft |
| Weight | ~22,000 lbs (including trailer) |
| Transport Method | HEMTT (trailer), rail, CH-47D (air lift), C-130 (air) |
| Operational Time | 22 hours run time per tank of fuel |
| Operational Temperature | 20°F to 120°F (-7°C to +49°C) |
| Operational Relative Humidity | 5 to 100% |
| Operational Elevation | 0 to 10,000 ft |
| Operational Rain, Sand and Dust | IAW MIL-STD-810F |