IBAC
Real Time Biological Aerosol Threat Monitor
Features
Rugged design and high sensitivity allow the IBAC to be deployed in severe environments such as HVAC systems and outdoor environments. The IBAC is an affordable approach that offers a range of flexibility to protect high valued assets.
- Provides near real time warning capability for biological aerosol threats
- Government validated with over 125,000 hours of run time in relevant environments
- Alert can automatically trigger a particulate sampler for subsequent identification
- Operates unattended 24/7 without consumables
- Complete self-diagnostic system
- Battery or line powered with up to 16 hour run time per battery charge
- Easily integrated with most building monitoring and control systems
- Alert algorithms validated for both indoor and outdoor environments