Original Equipment Manufacturing
Customized Biological Particle Sampling

MicroVIC® Particle Concentrator

Increasing your system sensitivity.

MicroVIC The MicroVIC particle concentrators are designed with systems integrators and applications developers in mind.  The MicroVIC is a virtual impactor that has been developed and optimized using computational fluid dynamics.  It is unique in that it has been developed in a planar configuration, giving rise to scalability and low fabrication costs, something that cylindrical virtual impactors lack.  The photo to the right shows a MicroVIC model #MVA-33A with a 33 lpm (liters per minute) inlet flow and a 3 lpm minor flow.  Virtual impactors may be combined in series to enhance the concentration of desired particles.  For example, two-stage models concentrate 400 lpm inlet flow to 3 lpm minor flow.

Applications

  • Particle concentration
  • Large particle pre-filtering
  • OEM subassemblies
  • Custom air sampling products

Features

  • Low power
  • Lightweight
  • Flow-rate scalable
  • Amenable to high-volume, low-cost manufacturing