Agentase™ CAD-Kit
Chemical Warfare Agent Detection Kit
Features
The Agentase CAD Kit meets or beats the sensitivity and selectivity of other high cost electronic instrumentation designed for the same purpose in a much more cost effective manner. In addition, the CAD Kit does not require maintenance, calibration or a power source. The CAD Kit can be deployed in the field after minimal training, making it user friendly for all first responders. The benefits of incorporating the Agentase CAD Kit in your tool kit include:
Reliable Detection of CWAs and TICs
More selective than any existing field detection equipment. The CAD Kit is an excellent orthogonal tool for verification.
Simple Chem Detection
Easy to train. Easy to use. Eliminates need for reading directions in the hot zone.
Rapid Classification of WMD
Produces easy to interpret results within 5 minutes of sampling.
Capable Chemical Agent Detection
Ability to perform direct surface, unknown solid and unknown liquid interrogation.
Cost Effective Decontamination Verification
Accuracy, value and price point make the Agentase CAD-Kit the most cost effective chemical agent detection tool on the market today.
Applications
The Agentase CAD Kit accurately and rapidly characterizes unknown samples in the field. While sensors are used to directly look for low levels of agent contamination on surfaces, the Agentase CAD Kit also includes a sampling device for unknown solids and liquids. The sampling device is used to collect a field sample and dispense a portion of the collected sample to each of the sensors.
The Agentase CAD Kit has utility in several operational scenarios:
ID of bulk liquids
Identify the potential toxic nature of unknown liquids
Post Decontamination Verification
Ensure efficient removal of chemical contamination from materials