Agentase™ Disclosure Spray
Chemical Agent Detection Spray
Exact Chemical Agent Detection
Agentase Disclosure Spray™ is an enzyme-based, chemical agent detection system in a spray formulation. The solution changes color when sprayed on surfaces contaminated with chemical warfare agents (CWAs) providing emergency responders and other critical personnel with simple, rapid and reliable access to chemical agent detection.
In the field, Agentase Disclosure Spray can detect the presence of chemical warfare agents (CWAs) at sub microgram levels within five minutes, eliminating the need for costly and time-consuming sampling, transportation and laboratory analysis of potentially harmful agents. Time is of particular importance because of the risks of multiple exposures to, and possible re-transmissions of, chemical warfare agents.
Agentase Disclosure Spray pinpoints the exact location of agents on surfaces allowing for:
• Identification of chemical warfare agent location
• Focused decontamination efforts
• Immediate knowledge of decontamination efficiency
Agentase Disclosure Spray data sheet