Fido® Verdict
Palm-Sized Explosives & Narcotics Identification

SPECIFICATIONS

Technology Raman Spectroscopy
Source 70 mW, 785 nm laser
Coverage 300-2000 cm-1
Resolution 12 cm-1
Consumables None
Weight 14.6 oz (415 g)
Dimensions 3 3/8" x 1 5/8" x 7 1/2"
(85 mm x 40 mm x 190 mm)

OPERATION & MAINTENANCE

Proper operation of the Fido Verdict can be learned by most users in under an hour. The system requires no consumables and very little maintenance. Samples can be taken and identification returned in under a minute. Once an identification is made, the system is immediately ready to interrogate new samples.