Raider™
Radionuclide Identifier
Features and Benefits
- Solid State CdZnTe detectors
- Rugged
- Stabilization not required
- Excellent resolution at room temperature
- DSP based electronics
- Excellent stability
- High data throughput
- Web server interface for monitoring and configuring the Raider
- Configure and monitor the Raider from any web browser PC
- Software not required
- Water and impact resistant
- Built-in GPS
- Document incident and location
- Reduces hand-written documentation
- Reach-back via Bluetooth®
- DHS DNDO requirement for HPRDS program
- Real time specialist support of Raider findings
- High efficiency, moderated He3 neutron detectors
- Excellent for verification of radioactive material
- Neutrons unaffected by traditional gamma shields
- Easily replaceable AA batteries
- Circuit senses battery type(s)
- Can mix rechargeable with non-rechargeable
- Eliminates mistakes; charge non-rechargeable batteries
- Even battery combinations will work
- Energy range from 25 KeV to 3 MeV
- Dose rate range from 5 µR/h to 100 mR/h, energy compensated dose rate algorithm
- TFT, 64k color, LCD display readable even in direct sunlight
- Convenient four (4) button (two bi-directional buttons) operation
- Light Weight and Compact Size
- Built-in camera and voice recording for incident documentation
- Visible, audible and proportional tactile alarms
- Convenient belt holster included
- 4 GB memory for incident recording