scintiSPEC™
Universal Multi-Channel Analyzer

Physical and Electrical Dimensions

Configuration: Single input
Interface: USB standard
Physical Size: 58 x 53 mm (2.3" x 2.1")
Power requirements: max. 250 mA, through USB
Weight: 220g (7.8oz)

Spectrum Parameters

Spectrum length: 1024 Channels
Bits per channel: 32
Operating mode: PHA, opt. MCS
Memory: 2k Channels

Programmable Controls

Fine Gain: x0,5000 – x2,0000
Preset Mode: Life or Real Time
Preset Time: 0.1 – 106 sec.

Signal Processing

ADC: Integrated Wilkinson, 60 MHz
Conversion range: 1024 channels
Pulse shape: Bipolar
Peaking time: 1μs
Fast channel peaking: 0.1μs
Conversion speed: 8μs
Int.-Non-Linearity: ±0.05% of full scale over the top of 99% of selected range
Diff.-Non-Linearity: ±0.5% over the top of 99% of the range including the effects of INL
Dead time correction: Software controlled
LLD: 4096 steps, software controlled
ULD: 16 steps, software controlled

Inputs/Outputs

PMT: 14 pin diheptal socket
Computer: USB with cable

High Voltage

Range: 0 to +1200 V dc, 1mA
integrated into tube base,
4096 steps, software controlled

Environmental

Temperature: 0 to 50 °C
Humidity: Up to 80%, non condensing

Software

winTMCA32: Includes basic spectroscopy software
Options
winTMCApro-lab:
Gamma analysis software

Computer Requirements

Processor: Pentium >500MHz
Memory: 128 MB RAM
Interface: USB
Operating System: MS-Windows® ME, 2000 or XP