Stride™
Radionuclide Detection Systems
Series 200 - Fixed and Wired Stride Detection Units
Basic Detection Units are housed in a dust and moisture proof Aluminum enclosure, with a 2” diameter by 3” NaI detector, RJ-45 Ethernet communication and PoE (Power over Ethernet). An optional He3 neutron detector and high doserate GM detector are available.
Series 300 - Stanchion Stride Detecion Units
Stanchion Detection Units are housed in a security stanchion with a 2” diameter by 3” NaI detector, RJ-45 Ethernet communication and PoE (Power over Ethernet). An optional He3 neutron detector and high doserate GM detector are available. Wireless communication with rechargeable battery power is also available.
Series 400 - Underwater Stride Detection Units
Ruggedized Detection Units are housed in a watertight Stainless Steel enclosure that is deployable down to depths of 165 feet with a 2” diameter by 2” NaI detector, RS-232C communication with rechargeable batteries for power.