Cerberus™
Integrated Mobile Sensor System
Applications
Due to its mobility and ease of deployment, Cerberus towers can be emplaced in a given location for any amount of time or moved as the situation requires. The network infrastructure at the heart of the system manages all the gathered data and transmits it to a command and control center keep security at that highest priority.
- Fence-line protection
- Border control
- Critical infrastructure security
- Perimeter surveillance
- Disaster response
Features
Cerberus towers form their own unmanned, mesh network communicating autonomously with each other to provide the ideal virtual fence solution. Alerts, coordinates and images can be sent to a remote monitoring station supplying vital information to keep security at the highest level and maximize personnel use.
The network infrastructure at the heart of the system manages the gathered data and transmits it to a central command center where it is overlaid on a geosynchronous map of the area under surveillance. Due to scalable network architecture, virtually any number of Cerberus towers may be linked to a single command post.
- Unmanned surveillance
- Rapid deployment
- Plug and play sensor architecture
- 360º field of view
- Scalable architecture