SkyWatch™
Manned Mobile Surveillance System

Elevated, Highly Mobile Security Solutions

Vantage point is everything when it comes to surveillance. SkyWatch™ mobile observation towers provide a high level platform for an array of surveillance options. Every portable tower includes the basics for the comfort and safety of the officer inside through adjustable heat and air conditioning, tinted sliding glass windows and comfortable seating. And no matter the application, only one person is required to set up and deploy a unit.

The SkyWatch portable surveillance tower can easily be relocated and is rugged enough to handle even the most primitive off-road conditions. Each of our hydraulic security tower models are adaptable for cameras, radios, public address systems and other equipment integration. Now, one officer can cover an area previously requiring three or more personnel.

Models

SkyWatch manned mobile surveillance towers are available in two models - Sentinel and Frontier. The SkyWatch Sentinel provides the high profile deterrence and surveillance capabilities police officers and security professionals need – from a prisoner working party to disaster response. The SkyWatch Frontier provides the most robust and flexible surveillance options for high level security scenarios.  Each of these units is available with either a one- or two-man cab.