Universal Night SightUNS

The MilSight™ T105 UNS™ (Universal Night Sight™) AN/PVS-22 is a high-resolution clip-on night vision device (CNVD) that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

The UNS utilizes a full MIL-SPEC Gen 3 (autogated pinnacle) image intensifier tube, a fast f/1.15 catadioptric lens for a brighter and sharper image in starlight, and patented permanent boresight alignment technology.

The MilSight T105 UNS is installed, operated, and removed without tools and without affecting boresight (permanent boresight alignment). The unit can be mounted on a spotting scope for long range reconnaissance, handheld as a Night Observation Device (NOD), or used in other nighttime operations requiring night vision capabilities. Effective on all weapons from carbines to .50 caliber semi-automatic sniper rifles, and optimized for medium-range sniper weapons, assault rifles and machine guns, including:

  • MK11
  • M16
  • SCAR-H
  • M240
  • 300 Win Mag

MilSight T105 UNS data sheet


FEATURES

UNS
  • Compatible with Standard Sight
  • Multi-use design
  • Optimized for medium and long-range sniper weapons
  • Built-in image intensifier protection for added longevity
  • Small and lightweight
  • Simple operation
  • No special batteries required
  • It’s all FLIR inside

BENEFITS

  • Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to target acquisition platforms
  • Offers mission flexibility as a high-resolution night vision weapon sight, mounted on a spotting scope for long range reconnaissance, hand-held as an observation device, or used in other night-time operations requiring night vision capabilities
  • Effective on all weapons from carbines to .50 caliber semiautomatic and bolt action sniper rifles, including the M110, MK11, M16, SCAR-H, M240, 300 Win Mag, XM107, .300 Lapua, .308 M24, Chandler, and McMillan Brothers
  • Includes FLIR’s proprietary Shock Mitigation System™ (SMS™), allowing the unit to be used on weapons up to and including .50 caliber bolt-action rifles
  • Highly portable design reduces operator fatigue
  • Large, rugged controls for basic image adjustment, no complicated menus to navigate
  • Runs on common AA batteries
  • FLIR controls the entire supply chain on the critical technology inside the MilSight T105 UNS sight ensuring fast service and long term support