Ranger® Family of Imagers
Multi-sensor systems for surveillance, security and force protection

Portable Long Range Thermal Imaging System

The large-format Ranger III is a medium- to long-range portable thermal imaging system built around a highly sensitive mid-wave infrared detector. The dual field-of-view telescope allows the system to track vehicles at ranges exceeding 20 km. The Ranger III Multi-Sensor (MS) integrates the Ranger III’s thermal imager with a powerful daylight sensor, GPS, advanced mapping software, and optional laser rangefinder for a precision target geo-location capability. Operators field Ranger III MS as a portable stand-alone system, or integrate it into a network of fixed-site sensors.

Ranger II/III Data Sheet  LTR A4

 

FEATURES

    • Powerful mid and large format 50/250 mm, 100/500 mm, or 150/750 mm long range imaging system
    • Dual field of view system
    • Portable
    • Flexible
    • Advanced image processing
    • Simple mounting
    • Simple operation
    • Rugged Mil STD 810F qualified
    • Optional built-in heaters
    • Built-in Test (BIT)
    • It’s all FLIR inside

BENEFITS

    • Track targets at extreme ranges in total darkness and through most obscurants with performance on par with 1500 mm systems
    • Allows for fast target orientation and situational awareness, easily switch to the super long range zoom
    • Take Ranger II/III to the field and set up quickly for force protection or forward observation; optional pan tilt and remote control available
    • A variety of standard control interfaces, video outputs, and power supply options make fielding easy
    • Provides sharp thermal imagery regardless of scene dynamics, even with hot targets in cold scenes
    • Install on vehicles, tripods, or into fixed security networks
    • Automatic image optimization and intuitive controls speed proficiency
    • Allows deployment in severe climatic or battlefield conditions
    • Keeps the lens clear in cold climates
    • Intelligent self-test confirms optimum performance at start up and offers on-screen help menus which reduce fielding and support issues
    • FLIR controls the entire supply chain on the critical technology inside Ranger systems ensuring fast service and long term support