Ranger® Family of Imagers
Multi-sensor systems for surveillance, security and force protection

Mid-Range Thermal Imager

The Ranger™ UC VisionIR is an industry leading fixed thermal imager designed to provide day and night situational awareness for perimeter security, border surveillance and critical infrastructure protection. Based on uncooled forward looking infrared technology developed for the US military, the Ranger UC VisionIR enables the user to see in complete darkness and through a multitude of environmental conditions including smoke, rain, snow, dust and dense fog.

Superior Performance

Offering eight high performance lens and detector combinations, the Ranger UC VisionIR can be customized to meet your specific range performance requirements. It features a compact, rugged design that is capable of withstanding temperatures ranging from -40° to +60°C. The Ranger UC VisionIR is environmentally sealed in a nitrogen purged housing which meets NEMA 4X and IP66 specifications and has been tested and certified by an independent lab.

Installing the Ranger UC VisionIR is simple; requiring just four screws and one cable. Utilizing standard video and power connections, it is ready to plug into existing CCTV infrastructures right out of the box.

Our production facilities are ISO 9001:2000 certified. We firmly support an international set of standards for quality and continuous improvement. FLIR focuses on 24/7 technical support, rapid response time and is proud to offer a robust array of warranty plans, specifically designed to protect your investment.

Ease of Integration

Mounting and connecting the Ranger VisionIR could not be any easier; it only requires four screws and one cable. Out of the box, it is ready to plug into your existing network.