Ranger® Family of Radars
Perimeter Surveillance Radar

Solid State, Long Range Radar

The Ranger® R20SS is a ground-surveillance radar specifically designed to detect and track personnel and vehicles within a 20 kilometer range. With its electronic scanning capability and fast 2 Hz refresh rate, the Ranger R20SS has class leading target detection and acquisition performance.

The Ranger R20SS utilizes advanced tracking algorithms which enable fast detection and track initiation resulting in highly accurate target location with a low false alarm rate. The system operates in the X-band for all weather operation and minimal effects from adverse weather and precipitation. Ranger R5

Fastest Electronic Scan Rate Available

The Ranger R20SS provides fast 90-degree, fixed sector coverage. Incorporating the next generation “track while scan” capabilities the entire 90-degree coverage area is covered twice per second. When deployed on an optional pan/tilt device, the Ranger R20SS can provide 360-degree coverage.

Its low weight and easy implementation make it an ideal candidate for military vehicle applications and deployable in a man portable configuration. As with the entire line of Ranger ground surveillance radars, the Ranger R20-SS provides high reliable system performance and 24/7 persistent surveillance, both within and beyond the fence.