Wide Area Surveillance for Desert Environments
The Ranger® R5 perimeter surveillance radar provides accurate, high resolution detection of vehicles and personnel. This ground-based radar is designed to meet the rigors of a desert environment, providing 24/7 security to ranges of up to 5000 m.
Network Integration
The Ranger R5 perimeter surveillance radar scans a full 360 degrees every second effectively monitoring up to 78 square kilometers (30 square miles). Multiple units can be installed with overlapping coverage areas to protect larger areas such as borders. As part of the FLIR integrated product suite, multiple units may be networked with any or all of the full range of FLIR radars and imagers to conform to terrain profiles and secure areas inside and outside a perimeter. Using the radars’ advantage in detecting intruders, pan-tilt-zoom (PTZ) cameras can focus on their strength – identifying and assessing threats – for a more efficient and cost effective solution.
Ranger R5 data sheet LTR A4
SPECIFICATIONS
| Target Types | Moving, Less than 0.1 m/s min Vehicles and personnel |
| Target Velocity | 0.1 to 50 m/s |
| Frequency | Ka Band |
| Resolution | 0.7m (range), 1° (azimuth) |
| Scan Rate | One revolution per second (60 rpm) |
| Azimuth Beamwidth | 1° (2-way) |
| Elevation Beamwidth | 3.5° (2-way) |
| Elevation Control | Up: 3°; Down: 5° (fixed settings) |
| Input Power | 20 to 30 VDC, 24 nominal |
| Radiated Power | Safe for human exposure |
| Communications | Ethernet, wireless, fiber |
| XML | Yes |
| False Alarm Rates | < 1 per 24 hours |
| Mask Zone(s) | Two selectable angular blanking zones Unlimited polygon detection zones |
| Network | 8 per server; total unlimited |
| Dimensions | 21.3 in h x 22.5 in diameter |
| Weight | 37 lbs (17 kg) |
| Operating Range | 10 - 5000 m |
| Detection Range* | 10 - 3000 m, personnel walking 10 - 3000 m, personnel running 10 - 500 m, personnel crawling (low crawl) 10 - 1000 m, personnel crawling (hands & knees) 10 - 500 m, personnel swimming 10 - 5000 m, vehicles and watercrafts |
| Coverage Area | 78 km2 (30 mi2) |
*Clear air, low clutter
Environmental Requirements
| Temperature | -30° to +60°C (operating) -40° to +70°C (storage) |
| Humidity | 50% +/-5 to 95% +/-, non-condensing (60°C max) |
| Altitude | Up to 15,000 ft (operating and storage) |
| Wind | Up to 120 km/hr |
| Weather Sealing | Weather resistant (rain, snow, dust, sand, salt spray) |
| Power Consumption | 45 watts |
| Environmental Ratings | IP65, NEMA 4 |
| Data Bandwidth | Maximum: 1 MBit without PPI Maximum: 7 MBits with PPI |
| Protocol | ICX 0100 |
