Powerful Long Range Multi-Sensor Imager
The SeaFLIR II is a long-range, gyro stabilized multi-sensor system that is equivalent to the AN/KAX-1 and -2. The SeaFLIR II multi-sensor thermal imaging system includes a mid-wave InSb thermal imager with an 18-to-one zoom ratio telescope, a color daylight/lowlight TV camera, and a laser pointer for indicating specific targets to friendly forces equipped with night vision devices.
SeaFLIR II data sheet LTR A4
FEATURES
- Mid-wave IR with up to 450 mm of continuous zoom
- Daylight/Lowlight TV with 40x zoom
- Gyro Stabilization
- Multi-mode autotracker
- Laser Pointer
- Rugged Marinization – exceeds Mil-standards
- Flexible integration capability
BENEFITS
- Powerful, sensitive thermal imager detects targets at distances greater than 10km and delivers crisp imagery in total darkness and through heavy atmospheric obscurants
- The daylight TV imager can be used in a variety of surveillance roles, as well as having a low-light capability that extends its utility well into the twilight hours
- Provides stable imagery in rough seas, or on aircraft in flight — critical for long range imaging
- Allows operator to "lock" onto targets and reduces fatigue on long missions
- Optional laser pinpoints targets for observers using night vision equipment while remaining invisible to others
- Engineered to withstand the harsh maritime environments encountered by military operators
- SeaFLIR II can communicate with a variety of command and control systems including GPS receivers, radars, moving map and searchlight systems for expanded mission effectiveness