Star SAFIRE® HD Family
The First True Family of High Definition Imaging Systems

The Only All-Digital, Full HD System

Star SAFIRE 380-HDThe world's first and only all-digital, full high definition system provides superior image stabilization, ultra long range imaging performance, and true metadata embedded in the digital video. The Star SAFIRE 380-HD is fully hardened for military fixed-wing and helicopter operations so it can operate continuously in all conditions--even while sitting on the tarmac with no airflow.

 Star SAFIRE 380-HD Data Sheet


 


FEATURES & BENEFITS

Single LRU full HD multi-sensor imaging system

The Star SAFIRE 380-HD is the only all-digital, full HD system in a single LRU for ease of installation and integration; no junction boxes required. In addition, the sensor and geospatial data is fully embedded within the digital video stream, so there is no need for dedicated ports or external boxes.

High definition color in low light

The Star SAFIRE 380-HD extends full color imaging into the dark with full high definition clarity along with an expanded wide dynamic range. The system combines important spectral information from IR and color or SWIR sensors for enhanced results, which is extremely valuable when limited to single video channel downlinks.

SWIR band sensor

The optional SWIR, short wave infrared, payload provides expanded multi-spectral day and night imaging enabling you to see more than ever before. The Star SAFIRE 380-HD provides full high definition mega-pixel resolution imagery from all sensors for superior range and imaging performance.

White Paper: HD Infrared - The Truth About What You Thought You Knew