Star SAFIRE® Family
Long range, gyro-stabilized EO/IR systems
Mast-Mounted, Long Range Multi-Sensor Thermal Imaging Surveillance System
The Star SAFIRE® LV is the land vehicle variant of the proven Star SAFIRE III system. With installations available on vehicles including the RG-31, ASV, Cougar, and M1113 class vehicles, the Star SAFIRE LV is combat proven for mobile force protection, long range surveillance, reconnaissance and related missions. Like the Star SAFIRE III, the Star SAFIRE LV is qualified and proven in the harsh desert environments of Southwest Asia.
Star SAFIRE LV data sheet LTR A4
FEATURES
- High resolution, large format
- 640 x 480 thermal imager with powerful zoom optics
- Daylight/low-light CCD-TV with continuous zoom optics
- 5 axis stability
- Laser rangefinder payload image blending
- High-resolution color spotter
- 360 degree field of view
- Reliable 24/7 operation
- Commercially developed, MIL qualified
- Flexible integration
BENEFITS
- Delivers unmatched range performance and image quality in total darkness and through battlefield obscurants
- Enhances daytime operations with wide fields of view and zoom optics; low-light capability extends operations into dawn and dusk
- Patented electro-mechanical design keeps payloads stable for clear viewing regardless of bumpy terrain and vehicle maneuvering
- Covertly determine target distance and location
- Gather more information about your surroundings through multi-spectral imaging
- Extends identification range performance by providing maximum detail from covert stand-off distances
- Maintain constant overwatch of troops and vehicles in your area
- High MTBF and proven combat survivability in demanding arctic and desert environments
- All-weather design is qualified to exceed the most demanding requirements of MIL-STD-810 and 461
- System can communicate with a variety of command and control systems, GPS/INS/IMU devices, radar, moving map and searchlight systems for improved mission effectiveness, battlefield management and target hand-off