Airborne Systems
With more than 3,000 EO/IR sensors on order or delivered, the Star SAFIRE® series provides the longest range performance in its class. This series of products includes the Star SAFIRE 380-HD, the world’s first and only all-digital, full-HD system. Through its unique ability to operate on any platform and in the harshest conditions, the Star SAFIRE series has been installed on more than 100 different types of helicopters, fixed-wing aircraft, ships, land vehicles and observation towers in 70+ nations around the globe.
The Star SAFIRE HD family – the first true family of interchangeable, digital, high-definition and single LRU imaging systems providing a full spectrum of ISR capabilities. Each product within the Star SAFIRE HD family shares the same installation hardware and the same user interface hardware and software. No matter which system is ultimately chosen by the end-user, all products in the family will easily install and operate, and it’s FLIR’s common interface that makes this possible.
As a leading supplier of airborne laser-target designation systems, the Star SAFIRE® 400-LD line sets the standard for a new generation of long-range systems. With the added reliability of diode pumped laser technology, FLIR provides the most advanced precision targeting systems available.
Airborne Systems brochure
STAR SAFIRE HD FAMILY

Star SAFIRE 380-HD | Star SAFIRE 380-HLD
Star SAFIRE 275-HD | Star SAFIRE 260-HLD
Star SAFIRE 230-HD